发布您的产品
Tap - Basin Tap - Single With Pop Up - Minimax S Series - VitrA
Tap - Basin Tap - Single With Pop Up - Minimax S Series - VitrA
Tap - Basin Tap - Single With Pop Up - Minimax S Series - VitrA

    Tap - Basin Tap - Single With Pop Up - Minimax S Series - VitrA

    Tap - Basin Tap - Single With Pop Up - Minimax S Series - VitrA

    Product code: A41579

    技术规格
    • 唯一参考Tap-BasinTap-SingleWithPopUp-Vitra-MinimaxSSeries-A41579
    • 产品系列Faucets&Shower systems&Accessories
    • 产品组Faucets - Basin Mixer
    • 类型对象(单个对象)
    • 发布日期2020-04-01
    • 版本号1
    • 高度 (mm)155
    • 宽度 (mm)50
    • 深度 (mm)135
    相关
    • 主材料黄铜
    • 次要材料
    • 设计国家/地区土耳其
    • 制造国家/地区土耳其
    • 净重 (Kg)0.716
    分类
    • BIMobject 类别卫生 - 龙头/水龙头/铜器
    • IFC 分类卫浴终端
    • ETIM 代码EC011374
    • ETIM 名称Central mixing tap
    • UNSPSC 名称Plumbing fixtures
    • UNSPSC 代码3018
    • Uniclass 2015 代码Pr_40_20_87_98
    • Uniclass 2015 说明Washbasin taps
    • CSI MasterFormat 2014 代码22 40 00
    • CSI MasterFormat 2014 标题Plumbing Fixtures
    • OmniClass 编号23-31 11 19
    • OmniClass 标题Faucet Mixing Valves
    • CSI UniFormat II 代码D2010
    • CSI UniFormat II 标题Plumbing Fixtures

    发售地区

    欧洲 亚洲 非洲 大洋洲