发布您的产品
Product image
合集图标

Glass - Low-E Glass 的 Vitro Architectural Glass

Low-emissivity (low-e) glass coatings were developed to minimize the amount of ultraviolet and infrared light that can pass through glass without compromising the amount of visible light that is transmitted. A microscopically thin transparent coating allows low-e glass to reflect exterior heat in warm temperatures and hold in heat during cold temperatures, making buildings light, bright and energy-efficient.

Vitro Architectural Glass (formerly PPG glass) offers two types of low-e coated glasses: Solarban® solar control low-e glasses and Sungate® passive low-e glass.

合集包含

0 产品