发布您的产品
Kontec KS
Vogel&Noot

Kontec KS

Convectors Kontec KS are composed of several interconnected profi led steel heating elements of a rectangular cross section.
Each convector has got 2 connecting openings, each with internal thread G ½”, enabling side connection, both from the leftand
the right-hand side. Kontec KS convectors are equipped with two side covers, but no top masking grille.
The heating profiles are mounted vertically, so that to retain the 2 mm-wide distancing between each two, necessary to compensate
for the heat expansion of the elements, and enabling the perfect varnish cover of the entire convector’s surface. Most
models are equipped with convective elements, increasing the heating effi ciency of the convectors.

规格
  • Material: high quality steel profiles of a rectangular cross section, dimensions: 70 x 11 x 1.5 mm (high pressure
    version: 70 x 11 x 2.0mm)

    Metal sheet thickness: heating profiles- 1.50 mm; convectors- 0.50 mm

    Height: 1600, 1800, 2000, 2200 mm

    Width: from 142 up to 862 mm

    Depth: from 68 up to 93 mm

    Connections: 2 x G ½", side connectors

    Max. operating pressure: 5 bar for the standard version, 8 bar for the high pressure version

    Max. temperature: 110°C

    Colour: RAL 9016, other RAL colours available, surcharge at each order

    Accessories: plug and air vent, included in the convector's kit

技术规格
  • 唯一参考vogel_noot-Kontec_KS
  • 产品系列Vogel&Noot
  • 产品组合Decorative radiators
  • 类型对象(单个对象)
  • 发布日期2018-08-09
  • 版本号1
相关
  • 主材料钢
  • 次要材料钢
  • 设计国家/地区波兰
  • 制造国家/地区奥地利
分类
  • BIMobject 类别暖通空调 - 加热装置
  • IFC 分类小型供暖器
  • Uniclass 2015 代码Pr_70_60_36_73
  • Uniclass 2015 说明Radiators
  • OmniClass 编号23-33 15 21 15
  • OmniClass 标题Plate Radiators

发售地区

欧洲
波兰