发布您的产品
Levo
Vogel&Noot

Levo

A vertical decorative radiator with a flat front panel overlapping both heater sides with smooth curves. Its modern and stylish design reflects the latest trends in heating technology.
规格
  • Working pressure: 6 bar

    Connections: 2 x G ½" bottom

    Test pressure: 8 bar

    Max. temperature: 110°C

    Colour: RAL 9016 white, other colours from the RAL colour chart are available on request

    Accessories bundled with the radiator: brackets MCW-V, plugs, air vent.

技术规格
  • 唯一参考vogel_noot-levo
  • 产品系列Vogel&Noot
  • 产品组合Decorative radiators
  • 类型对象(单个对象)
  • 发布日期2018-08-09
  • 版本号1
相关
  • 主材料钢
  • 次要材料钢
  • 设计国家/地区波兰
  • 制造国家/地区比利时
分类
  • BIMobject 类别暖通空调 - 加热装置
  • IFC 分类小型供暖器
  • Uniclass 2015 代码Pr_70_60_36_73
  • Uniclass 2015 说明Radiators
  • OmniClass 编号23-33 15 21 15
  • OmniClass 标题Plate Radiators

发售地区

欧洲
波兰