发布您的产品
Vertical M
Vogel&Noot

Vertical M

The Vertical M panel radiators are a vertical variant intended for installation on narrow and tall fragments of walls. The radiators are equipped with convection fins (except for the 10 and 20C types) and side covers (except for the 10 type). They have no top grille. Four bottom and two top G ½" threaded female connectors allow for bottom (including central) or side connection. The radiator is not equipped with a built-in thermostatic valve insert.

规格
  • Heigth (mm) 1500, 1800, 1950, 2100, 2300 Length (mm) 300, 450, 600, 750 Step: 50 mm (hot water channel) 25 mm (convection fins) Connections 6 x diameter 1/2" (15/21) Installation U2V Brackets Accessories: U2V Brackets, 2 side covers, installation clips, 1 bore template, 1 rotating airvent, 3 blind stops, screws and plugs. Packaging: The radiators are factory packed in heat shrinkable film. The radiators corners are protected with the plastic covering. Guarantee 10 Years
技术规格
  • 唯一参考vogel_noot-vertical
  • 产品系列Vogel&Noot
  • 产品组合Panel radiators
  • 类型对象(单个对象)
  • 发布日期2018-08-09
  • 版本号1
相关
  • 主材料钢
  • 次要材料钢
  • 设计国家/地区波兰
  • 制造国家/地区比利时
分类
  • BIMobject 类别暖通空调 - 加热装置

发售地区

欧洲
波兰