LavSafe™ Thermostatic Faucets - Series 1070, P1070
Series 1070 and P1070 LavSafe thermostatic faucets feature an advanced thermal actuator to provide the latest in thermal protection. The single-lever cartridge, with integral ceramic discs, provides both temperature and volume control. LavSafe automatically mixes hot and cold water to deliver pre-set water within a specific range. In the event of cold water failure, the thermal actuator virtually shuts off the flow of hot water. LavSafe is listed to ASSE 1070, IAPMO cUPC, and NSF 61 Section 9 Annex G.