发布您的产品
Rolling Counter Shutters Model 500

Rolling Counter Shutters Model 500

Wayne Dalton’s Model 500 Rolling Counter Shutters provide the perfect solution for smaller openings that require visually appealing access control. This shutter is designed to be utilized in those applications that incorporate counter tops or openings that require the shutter to rest on a sill. With several different modes of operation including lift-up, crank and motor, our counter shutter is the preferred solution for your application. Whether it’s a concession stand, accounts payable window, sports arena or school food service, Our Model 500 doors are the rolling counter shutters of choice.

High quality, interlocking slats are available in several materials for long-lasting durability. “Box” type guides are designed to reduce operational noise as well as to conceal the fasteners used to attach the shutter to the jamb resulting in quieter operation and greater visual appeal. The counterbalance assembly utilizes a spring barrel design which encases the mechanism while providing an axis around which the curtain coils.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

规格
  • Key Product Features

    • Max Height: 7’ (2,133 mm)
    • Max Width: 18' (5,486mm) up to 20' (6,096 mm)
    • Mounting: Face mount; between jambs
    • Operation: Manual push-up
    • Curtain: 2" galvanized steel flat slats (#17 profile), primed and painted gray, white, brown or beige; 22-gauge steel with alternating endlocks.
    • Locking: Curtain to be locked at each end of bottom bar by concealed slide bolts.
    • Bottom Bar: Single angle galvanized steel bottom bar fitted with a continuous vinyl bumper to protect counter top
    • Guides: Extruded aluminum clear anodized with continuous wool pile strips
    • Brackets: Steel plates, factory painted black
    • Counterbalance: Steel pipe, factory painted black, of adequate size to restrict a maximum deflection of .033" per linear foot; oil tempered torsion type
    • Hood: 24-gauge galvanized steel square hood; primed and painted gray
    • Warranty: 12 months

    Slat Profiles

    No. 17 - Flat-faced slat up to 22-gauge steel, 22-gauge stainless steel, or 16 B&S gauge aluminum (clear or bronze anodized). Depth: 1/2", 1 7/8" on centers.

    Secur-Vent - Slat consists of 1/16" diameter hole offering 20-25% open area over length of each slat. Available in galvanized steel and stainless steel.

    The high quality, interlocking slats on the rolling counter shutter are available in galvanized steel, stainless steel or aluminum for long-lasting durability. The box type guides are designed to reduce operational noise as well as to conceal the fasteners used to attach the shutter to the jamb resulting in quieter operation and greater visual appeal. A square hood cover encloses the curtain coil and counterbalance mechanism giving a clean, professional appearance.

    The counterbalance assembly utilizes a spring barrel design which encases the mechanism while providing an axis around which the curtain coils. Oil-tempered, torsion-type counterbalance springs are wound from steel, providing accuracy in balancing the door. A spring tension adjusting wheel is normally mounted outside the bracket on the end of the tension rod. An inside adjusting wheel is standard on manual lift up shutters and is available in limited sizes for tight sideroom applications.

技术规格
  • 唯一参考rolling-counter-shutters-model-500
  • 产品系列Commercial Doors
  • 产品组Rolling Doors
  • 类型对象(单个对象)
  • 发布日期2024-06-06
  • 版本号1
相关
  • 主材料镀锌钢板
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别门 - 工业门
  • IFC 分类门
  • CSI MasterFormat 2014 代码08 33 13
  • CSI MasterFormat 2014 标题Coiling Counter Doors
  • OmniClass 编号23-17 11 13 25 11
  • OmniClass 标题Roller Shutter Overhead Metal Doors

发售地区

北美
伯利兹
加拿大
危地马拉
古巴
哥斯达黎加
圣卢西亚
圣基茨和尼维斯
圣巴泰勒米
圣皮埃尔和密克隆群岛
多米尼克
多米尼加共和国
安圭拉
安提瓜和巴布达
尼加拉瓜
巴哈马
巴巴多斯
巴拿马
库拉索
开曼群岛
格林纳达
格陵兰岛
法属圣马丁
波多黎各
洪都拉斯
海地
牙买加
特克斯和凯科斯群岛
特立尼达和多巴哥
瓜德罗普
百慕大
美国
美属维尔京群岛
聖文森與格瑞那丁
英属维尔京群岛
荷属圣马丁
荷蘭加勒比區
萨尔瓦多
蒙塞拉特岛
阿鲁巴
马提尼克
墨西哥