发布您的产品
VUE Direct-set

VUE Direct-set

The ultra-modern, all-aluminum VUE Collection is well matched to the custom home market. Designed to deliver the vision of architects and homebuilders, all products are made to seamlessly connect to one another to create large ribbons of glass in one-of-a-kind configurations. Offered in sizes and performance levels unmatched in the industry, the VUE Collection delivers structural and thermal performance that meets the most stringent codes – all while delivering exceptional quality in an environmentally sustainable substrate.

技术规格
  • 唯一参考vue-direct-set
  • 产品系列VUE Collection
  • 产品组Weather Shield VUE Collection
  • 类型建筑材料材料
  • 发布日期2021-12-15
  • 版本号1
相关
  • 主材料铝
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别窗户 - 固定框
  • IFC 分类窗户
  • ETIM 代码EC003536
  • ETIM 名称Window (complete with frame)
  • UNSPSC 名称Fixed windows
  • UNSPSC 代码30171609
  • Uniclass 2015 代码EF_25_30
  • Uniclass 2015 说明Doors and windows
  • CSI MasterFormat 2014 代码08 51 13
  • CSI MasterFormat 2014 标题Aluminum Windows
  • OmniClass 编号23-17 13 00
  • OmniClass 标题Windows
  • CSI UniFormat II 代码B2020
  • CSI UniFormat II 标题Exterior Windows

发售地区

北美
加拿大
美国