发布您的产品
wedi Full Foam Corner Shower Seat US

wedi Full Foam Corner Shower Seat US

wedi prefabricated shower seats and benches install much quicker and easier than metal tray or concrete seats. Plus, they bond well to thinset mortar and are 100 % waterproof due to the CFC-free extruded polystyrene closed cell foam core and will not cause efflorescence or discolorations or waterproofing issues as frequently observed with products including those requiring mortar fills. Create the perfect waterproof seating solution for your shower. wedi full foam corner seat are made of solid XPS foam.

规格
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    FormShower seat
    Integral Accessoriesn/a
    Materials BodyA waterproof extruded polystyrene rigid foam core with a special, resistant and glass fibre reinforced cement coating
    Operating Temperature Range-58 / +175° F
    Thermal Conductivity0.23 Bbtu in/hr F
技术规格
  • 唯一参考wedi-full-foam-corner-shower-seat-us
  • 产品系列Wedi US
  • 产品组合Shower Products
  • 类型对象(单个对象)
  • 发布日期2023-04-17
  • 版本号1
分类
  • BIMobject 类别建筑材料 - 石膏/纤维/石膏板