发布您的产品
Weil Pump - Series 2400 Submersible Quick Remove Wastewater Pump

Weil Pump - Series 2400 Submersible Quick Remove Wastewater Pump

Heavy Duty pump for commercial and industrial applications.

Pump clear water, gray water, and sewage solids up to 2-inch diameter.

规格
  • Pump

    • Case - Cast Iron
    • Impeller - Cast Iron
    • Stainless Steel Hardware

    Motor

    Single Seal

       - Carbon against Ceramic

    Air-Filled Hermetically Sealed Shaft - Stainless Steel Series 300

    Motor Shell - Cast Iron

    Insulation - Class F

    Ball Bearings - 2 - Double Sealed

    Power Cable Length - 20 ft.

    Three-phase motor

    • 1750/3450 RPM
    • 60 Hz, 208-230 or 460 volts

    Single-phase capacitor start motor

    • 1750/3450 RPM
    • 60 Hz, 115 or 208-230 volts
    • Automatic reset thermal and overload protection
    技术规格
    • 唯一参考series-2400-double-seal-submersible-wastewater-pump
    • 产品系列Weil Pump
    • 产品组合Pumps
    • 类型对象(单个对象)
    • 发布日期2023-03-06
    • 版本号1
    分类
    • BIMobject 类别管道 - 泵