发布您的产品
Weiser 9GLC94710 Brentwood Handleset with Belmont Interior Trim
Weiser 9GLC94710 Brentwood Handleset with Belmont Interior Trim
    Weiser

    Weiser 9GLC94710 Brentwood Handleset with Belmont Interior Trim

    Elements by Weiser provides an expanded choice styles and finishes at an affordable price. Handleset can be locked or unlocked by a key from the outside or with a key/turnpiece from the inside. The Venetian Bronze finish is hand-rubbed to reveal unique bronze highlights and provides a rich and warm complement to the product's style.

    • For use on exterior doors where keyed entry and security is needed.
    • Featuring SmartKey® re-key technology; re-key the lock yourself in seconds in 3 easy steps.
    • Features an adjustable latch to fit all standard door preparations.
    • Locking mechanism functions with turn piece on the interior of the lock.
    • ANSI/BHMA grade 3 certified Deadbolt.
    • 1 in. deadbolt throw.
    • Comes with 2 keys.
    • Easily installs in minutes with just a screwdriver.
    • Lifetime mechanical and finish warranty.

    As Featured on Amazon.com

    #Weiser #Handleset #FrontDoor #SmartKey #Deadbolt

    规格
    • Product Family: Brentwood
      Product Type: Handlesets
      Product Style: Traditional
      ANSI/BHMA: 3
      Microban: No
      Featuring SmartKey: Yes
      Fits Door Thickness: 1-3/4"
      Door Handing: Universal
      Latch Backset Size Adjustable: 2-3/8" or 2-3/4"
      Product Height (Inches): 18.0625
      Cross Bore: 2-1/8"

    技术规格
    • 唯一参考Weiser-9GLC94710-Brentwood-Handleset-with-Belmont-Interior-Trim
    • 产品系列Door Locks
    • 产品组合Smartkey Handleset
    • 类型文档(信息)
    • 发布日期2019-03-03
    • 版本号1
    相关
    • 设计国家/地区美国
    分类
    • BIMobject 类别门 - Hardware
    • UNSPSC 名称Locks and security hardware and accessories
    • UNSPSC 代码461715
    • CSI MasterFormat 2014 代码08 71 00
    • CSI MasterFormat 2014 标题Door Hardware
    • OmniClass 编号23-17 19 11
    • OmniClass 标题Hardware for Doors

    发售地区

    北美
    美国