发布您的产品
Steel walkway Flex, Railing Intermediate Rail
Steel walkway Flex, Railing Intermediate Rail
    Weland AB

    Steel walkway Flex, Railing Intermediate Rail

    4.4 星(最高 5 星)4.4(7 评价)

    Steel walkway Flex is built entirely from standard components and can be quickly and easily installed without the need for welding. The footbridge is width-adjustable and available in three different lengths. The walkway surface is made from grating. The sectional railing is also available in a number of different versions. A kick strip can be installed to prevent objects from falling down off the footbridge. Steel walkway Flex with support legs can be installed directly to the sub-structure.

    规格
    • Width: 600 to 1300, in intervals of 50 mm
      Length: 2000, 3000, and 4000 mm
      Grating as landings
      Railing height: 1100 mm
      Handrail and follower: Steel tube Ø 42 mm
      Baluster: Square steel tube 40x40x3 mm
      Installation: Support legs against existing base
      Surface treatment: Hot-dip galvanised

    技术规格
    • 唯一参考gangway_flex_legs_intermediate
    • 产品系列Ramp
    • 产品组合Gangway
    • 类型对象(单个对象)
    • 发布日期2019-08-12
    • 版本号1
    相关
    • 主材料热浸镀锌
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别建筑 - Ramps
    • IFC 分类斜坡
    • CSI MasterFormat 2014 代码05 51 36
    • CSI MasterFormat 2014 标题Metal Walkways
    • OmniClass 编号23-17 23 13
    • OmniClass 标题Walkways

    发售地区

    欧洲
    丹麦
    冰岛
    德国
    挪威
    瑞典
    芬兰