发布您的产品
Balcony Railing Expanded Metal Side Mounted
Balcony Railing Expanded Metal Side Mounted
Balcony Railing Expanded Metal Side Mounted
Balcony Railing Expanded Metal Side Mounted
Balcony Railing Expanded Metal Side Mounted
Balcony Railing Expanded Metal Side Mounted

    Balcony Railing Expanded Metal Side Mounted

    Our very popular railings with expanded metal are available in any color of your choosing.

    We have several top rail profiles to choose from.

    The corners can either be straight cut or mitred in any angle.

    Weland Aluminium AB is approved or meets the requirements in Sunda Hus, BVB and Svanens byggproduktportal.

    For more information please contact one of our sales representatives Niclas or Stefan!

    规格
    • Image 1: Low panel

      Image 2: High panel

      Image 3: Low panel, edge-covering aluminium profile (L-170x18)

      Image 4: High panel, edge-covering aluminium profile (L-170x18)

      Image 5: Low panel, edge-covering aluminium profil (U-200x18)

      Image 6: High panel, edge-covering aluminium profile(U-200x18)

    技术规格
    • 唯一参考WAL_balcony_railing_expanded_metal_side
    • 产品系列Railing
    • 产品组合Balcony Railing
    • 类型对象(单个对象)
    • 发布日期2024-03-12
    • 版本号1
    • 高度 (mm)1100
    相关
    • 主材料铝
    • 次要材料铝
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别建筑 - 栏杆
    • OmniClass 编号23-17 25 11 11 17
    • OmniClass 标题Railing

    发售地区

    欧洲
    丹麦
    挪威
    瑞典