发布您的产品
Guardrails Height 1100 mm
Guardrails Height 1100 mm
Guardrails Height 1100 mm

    Guardrails Height 1100 mm

    Weland Stål’s guardrail height 1100 mm is used to prevent falls along the eaves, escape routes or floors. The guardrail is made of railing post with feet, crossbars and intermediate rails.

    A third tube can be mounted 100 mm up from the attachments to prevent loose objects from falling off the roof. If you want a better kicking plate, it is also possible to complete with toe board that has a height of 100 mm.

    The mounting pole for the roof gangway is mounted to the underside of the roof gangway. For roof ladders the mounting pole is mounted with mounting bracket to the inside stiles. The railing can also be mounted directly on the ceiling at low roof slopes (up to 10 degrees) especially with steel liner but also joint mounting can be used.

    规格
    • Components made of galvanized steel.
      Railing: Tube Ø27 mm
      Height: 1100 mm
      Maximum distance between the posts: 1200 mm

    技术规格
    • 唯一参考guardrails_height_1100mm
    • 产品系列Roof Safety
    • 产品组合Railing
    • 类型对象(单个对象)
    • 发布日期2019-09-30
    • 版本号1
    相关
    • 主材料镀锌钢板
    • 次要材料热浸镀锌
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别建筑 - 屋顶配件
    • IFC 分类对象
    • Uniclass 2015 代码Pr_40_70_75
    • Uniclass 2015 说明Safety equipment
    • CSI MasterFormat 2014 代码11 81 29
    • CSI MasterFormat 2014 标题Facility Fall Protection
    • OmniClass 编号23-27 71 21
    • OmniClass 标题Fall Arrest Systems

    发售地区

    欧洲
    丹麦
    挪威
    瑞典
    芬兰