发布您的产品
Ridge Rail
Ridge Rail
Ridge Rail
Ridge Rail

    Ridge Rail

    Ridge and eaves railing are used to anchor the lifeline in the event of temporary work on the roof. Snow guard in profile grating, grating and 3-tube can also be used as eaves railing. A roof gangway can be used instead of a ridge rail.

    The brackets for Ridge/eaves railings are installed with c/c max 1200 mm. The tubes are crimped at one end, and can easily be put together.

    规格
    • Components made of galvanized steel.
      Railing tube: Ø 27 mm
      Max. distance between mounting points: 1200 mm
      Version in accordance with SS 831331.

    技术规格
    • 唯一参考ridge_rail_and_eaves_railing
    • 产品系列Roof Safety
    • 产品组合Railing
    • 类型对象(单个对象)
    • 发布日期2019-09-30
    • 版本号1
    相关
    • 主材料镀锌钢板
    • 次要材料热浸镀锌
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别建筑 - 屋顶配件
    • IFC 分类对象
    • Uniclass 2015 代码Pr_40_70_75
    • Uniclass 2015 说明Safety equipment
    • CSI MasterFormat 2014 代码11 81 29
    • CSI MasterFormat 2014 标题Facility Fall Protection
    • OmniClass 编号23-27 71 21
    • OmniClass 标题Fall Arrest Systems

    发售地区

    欧洲
    丹麦
    挪威
    瑞典
    芬兰