发布您的产品
Snow Guard with 3 tubes
Snow Guard with 3 tubes
Snow Guard with 3 tubes

    Snow Guard with 3 tubes

    Snows guard with 3 tubes is stable and ideally suited for older roofs where an older appearance is sought. The tubes are crimped at one end, and can easily be put together.

    This snow guard also works as an eaves railing.

    The brackets for snow guards are installed with c/c max 1200 mm.

    规格
    • Components made of galvanized steel.
      Tubes: Ø 27 mm
      Max. distance between mounting points: 1200 mm
      Version in accordance with SS 831335

    技术规格
    • 唯一参考snow_guard_with_3_tubes
    • 产品系列Roof Safety
    • 产品组合Snow Guards
    • 类型对象(单个对象)
    • 发布日期2019-09-30
    • 版本号1
    相关
    • 主材料镀锌钢板
    • 次要材料热浸镀锌
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    分类
    • BIMobject 类别建筑 - 屋顶配件
    • IFC 分类对象
    • Uniclass 2015 代码Ss_25_16_05
    • Uniclass 2015 说明Avalanche and snow barrier systems
    • CSI MasterFormat 2014 代码07 72 53
    • CSI MasterFormat 2014 标题Snow Guards
    • OmniClass 编号23-13 41 21
    • OmniClass 标题Roof Snow Guards

    发售地区

    欧洲
    丹麦
    挪威
    瑞典
    芬兰