发布您的产品
Pinnacle Clad – Casement & Awning
Pinnacle Clad – Casement & Awning
Pinnacle Clad – Casement & Awning
Pinnacle Clad – Casement & Awning
Pinnacle Clad – Casement & Awning

    Pinnacle Clad – Casement & Awning

    Our top-of-the-line Pinnacle clad and wood windows and doors offer a large selection of styles and shapes. The exterior comes in a low maintenance extruded aluminum cladding. You can choose from:

    • 22 standard colors
    • 20 feature colors

    The interiors of our Pinnacle product lines are made from the finest woods available, including Clear Select Pine, Natural Alder or Douglas Fir.

    Pinnacle Clad – Casement & Awning

    • Warmth and beauty of Clear Select Pine, Natural Alder or Douglas Fir interior; can be painted or stained
    • Clad units offer a strong, durable extruded aluminum exterior sash and frame for low-maintenance
    • 2" thick sash adds beauty and increases insulating value
    • Single lever multi-point lock for easy operation and clean appearance
    • Adjustable hinge system ensures smooth operation
    技术规格
    • 唯一参考windsorwindows-0001
    • 产品系列Windows
    • 产品组合Pinnacle Clad
    • 类型对象(单个对象)
    • 发布日期2017-01-20
    • 版本号1
    相关
    • 主材料木头
    • 次要材料铝
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别窗户 - Awning Window
    • Uniclass 2015 代码EF_25_30
    • Uniclass 2015 说明Doors and windows
    • CSI MasterFormat 2014 代码08 51 00
    • CSI MasterFormat 2014 标题Metal Windows
    • OmniClass 编号23-17 13 13
    • OmniClass 标题Metal Windows
    • CSI UniFormat II 代码B2020
    • CSI UniFormat II 标题Exterior Windows

    发售地区

    北美
    加拿大
    美国
    墨西哥