发布您的产品
Impulse Linear B3261
Winsted

Impulse Linear B3261

4.7 星(最高 5 星)4.7(10 评价)

IMPULSE DUAL SIT/STAND CONSOLES
WINSTED'S IMPULSE - DUAL SIT/STAND CONSOLES. feature dual adjustability for the most configurable work space solution! With just the push of a button, you can adjust the monitor with smooth pivot and tilt functionality and raise/lower the work surfaces from 30” to 46”, independently of each other to meet the specific needs of all your users. Perfect for multi-user, multi-shift 24/3 control room situations, Winsted's Impulse Dual Sit/Stand consoles are easy to configure for each staff member while still delivering the ergonomic benefits of a sit/stand desk. These control room consoles feature:

  • Electric-Lift Legs
  • Versa-Trak Monitor Mounting System
  • Adjustable Monitor Mounts
  • Three Monitor Mount Post Heights
  • CPU Pedestal with Leg Leveler Mounts
  • Perforated Privacy Panel
  • Safeguard Edge Work Surface
  • Easy-Access Cable Management
规格
  • 1.GENERAL DESCRIPTION 1.1 Impulse Dual Sit/Stand Consoles see Appendix "A" - "D" for typical styles and measurements. 1.2 The contractor shall supply a system capable of supporting specified electronics. 1.3 The console shall be comprised of end frames with dual electric-lift legs. The system will also feature two ergonomically height-adjustable work surfaces with an integrated aluminum Versa-Trak mounting system for LCD monitor arrays. 1.4 The console shall feature two 1.18" (30mm) thick MDF core, high-pressure, Graphite Nebula laminated work surfaces with Safeguard Edge. 2.STANDARDS 2.1 All optional racks integrated with the console shall comply with Electronic Industry Association (E.I.A.) specifications for rack mounting ANSI/E standard RS-310. 2.2 All monitor mounts used with the Versa-Trak mounting system are compliant with the Mounting Interface Standard established by the Video Electronics Standards Association (VESA). 3.DRAWINGS 3.1 The contractor shall supply five sets of scaled drawings for each console assembly showing the location of all the specified electronics in isometric view in addition to a plan (top) and front views. 3.1 The specification of sizes and dimensions shown in the drawings shall have a tolerance of not more than +/- 0.062" (1.6mm). 4.MODULAR PRE-ENGINEERED CONSTRUCTION All components within the system shall be: 4.1 Of a pre-engineered modular construction, i.e: constructed from a series of independent sectional compartments. 4.2 Available from a pre-defined set of manufacturers model numbers. 4.3 Free from alterations to the design either prior to or following installation. The assembly of the console shall be accomplished without the need for either welding or carpentry work. 4.4 Constructed of a steel super-structure framework consisting of end frames connected by a sheet metal horizontal modesty panel. Optional external decorative side panels are available in TruForm or laminated MDF core. 5.SELF SUPPORTING SKELETON FRAMEWORK The self supporting skeleton framework shall: 5.1 Be installed at the site in advance of any external finishing panels. The framework shall be fully capable of supporting all specified electronics without the need for attachment of any external panels. 5.2 Be capable of being supplied to site in knockdown (flat packed) form and be capable of assembly without welding or carpentry work. 5.3 Include curved rear horizontal modesty panel constructed of 11 gauge* (.119") formed sheet metal. Modesty panel will connect, and span, 14 gauge (.074") end frames to form a complete structure. 6.COMPONENTS 6.1 End Frames 14 gauge (.074") end frames shall be a minimum of 4-1/2" (114mm) in width, capable of integrating two sets of electric-lift legs along with two cable followers. End frames will support a fully loaded console and incorporate 3/8" (10mm) diameter threaded adjustable glides and a duplex power outlet. Quick-release lift-off access panels will be located on the inside and the outside of each end frame. 6.2 Horizontal Modesty Panel 16 gauge (.060") formed sheet metal modesty panel shall incorporate an easy-access cable raceway. 6.3 Work Surfaces The console shall incorporate two 1.18" (30mm) thick MDF core, high-pressure, Graphite Nebula laminated work surfaces with Safeguard Edge. Front work surface will include a cable raceway mounted to the underside. 6.4 Perforated Privacy Panel The rear work surface shall feature a 12” high perforated black painted 16 guage (.060”) steel privacy panel. 6.5 Versa-Trak / Monitor Arrays Console shall feature a fully integrated black anodized aluminum track system capable of supporting a wide variety of monitor arrays. The Versa-Trak will provide uninterrupted lateral adjustablity of monitors. Constructed of extruded 6105-T5 aluminum with a T-slot profile. Monitor array support posts shall be available in 15" (381mm), 28-1/2" (723mm), and 42" (1066mm) heights. The support posts shall be 1.5" (38mm) in diameter with a wall thickness of .120" (2.9mm). Monitor arrays shall be mounted to the Versa-Trak with ball spring drop-in T-nuts or to the surface with supplied hardware. 6.6 Electric-Lift Legs Console shall integrate two sets of stretcherless electric lift legs with a load capacities of 520 pounds per work surface. The electric lift legs shall provide quick & easy work surface adjustment from 30"- 46" high. 7.FINISH AND COLOR 7.1 All exterior and frame steel components including end frames, modesty panels, and optional CPU pedestal shall be zinc oxide wash primer with a black powder coat textured finish. 8.OPTIONAL ACCESSORIES 8.1 A full range of optional accessories shall be available such as outlets, electrical boxes, CPU pedestal, file cabinets, monitor mounts, and LED task lighting with VESA mount or magnetic base. 9.MOUNTING HARDWARE 9.1 Mounting hardware for the specified electronics shall be available upon request. All hardware needed for assembly will be provided. 10.INSTRUCTIONS 10.1 Fully detailed assembly instructions in the English language shall be supplied with both written and pictorial descriptions for each item/model numbered component. 11.PACKAGING 11.1 Each component part number shall be independently marked and packed into double or triple ply corrugated outer cartons and shall be suitable for storage and shipping to site without damage. 12.WARRANTY 12.1 • A LIFETIME WARRANTY on all fixed steel structure frame components. • A 10 year warranty on adjustable, sliding or hinged components and laminated surfaces. • A 5 year warranty on Endurance Plus and TruForm surfaces. • A 2 year warranty on all electrical components and chairs.
技术规格
  • 唯一参考winsted-impulse-b3261
  • 产品系列Desk System
  • 产品组合Impulse
  • 类型对象(单个对象)
  • 发布日期2020-01-31
  • 版本号1
  • 宽度 (inch)59
  • 深度 (inch)36.5
相关
  • 主材料金属
  • 次要材料层压板
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别家具 - 办公桌
  • IFC 分类家具
  • UNSPSC 名称Office Equipment and Accessories and Supplies
  • UNSPSC 代码44
  • Uniclass 2015 代码Pr_40_30_25_04
  • Uniclass 2015 说明Audio visual furniture
  • CSI MasterFormat 2014 代码12 56 52
  • CSI MasterFormat 2014 标题Audio-Visual Furniture
  • OmniClass 编号23-21 11 00
  • OmniClass 标题Commercial Furniture
  • CSI UniFormat II 代码E20
  • CSI UniFormat II 标题FURNISHINGS