发布您的产品
Drainage Covers
Drainage Covers
Drainage Covers
Drainage Covers
Drainage Covers

    Drainage Covers

    Hardscape in-fill trays that blend seamlessly with surrounding pavement, concrete, or landscape architecture combining safety, beauty, and function while providing drainage for surface water.

    Safety Information

    WunderCovers are engineered to at least an H-20 rating, which includes most SUVs, trucks, vans and work trucks, but can also exceed H20+ and H25 ratings for heavier loads. 

    * Tests of specific loads on specific grates can be performed if contractually required.


    规格
    • Sizing

      WunderCovers need 5 - 10 cm or more of “clear access space” around the cover being covered. Sizes listed below include the clear access space. Trays available in 10 or 15 cm depths to accommodate for natural grass.

      • 30 x 30 cm
      • 60 x 60 cm
      • 75 x 75 cm
      • 100 x 100 cm
      • Custom sizes available

      Materials

      • Galvanized steel
      • Stainless steel (Stainless is recommended for coastal and high salt regions to avoid corrosion)

      Tray Fill Materials

      • Pavers (-P)
      • Brick (-P)
      • Concrete (-M)


    技术规格
    • 唯一参考drain-covers
    • 产品系列Covers
    • 产品组Drainage Covers
    • 类型对象(单个对象)
    • 发布日期2020-10-15
    • 版本号1
    相关
    • 主材料钢
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别景观 - 园林艺术

    发售地区

    北美
    加拿大
    美国