发布您的产品
Patio and Pool Access
Patio and Pool Access
Patio and Pool Access

    Patio and Pool Access

    Patio and pool access

    Hardscape in-fill trays to cover your pool safety skimmer, utility pump, and valve lids and covers that blend seamlessly into surrounding tile, pavement, concrete, or landscape architecture combining safety, beauty, and function. 

    Safety Rating

    WunderCovers Pool and Patio are engineered to at least an H-5 rating. 

    * Tests of specific loads on specific grates can be performed if contractually required.


    规格
    • Sizing

      WunderCovers need 5 - 10 cm or more of “clear access space” around the cover being covered. Sizes listed below include the clear access space. 

      • 30.5 x 30.5 cm
      • 33.6 x 33.6 cm
      • 61 x 61 cm
      • 50 x 75 cm
      • 71 x 71 cm
      • 91 x 91 cm
      • 101 x 101 cm
      • Custom sizes also available

      Material

      • Stainless steel (Stainless is recommended for coastal and high salt regions to avoid corrosion)

      Tray Fill Materials

      • Pavers (-P)
      • Concrete (-M)
      • Tile (-T)

    技术规格
    • 唯一参考patio-and-pool-access
    • 产品系列Covers
    • 产品组Patio/Pool Covers
    • 类型对象(单个对象)
    • 发布日期2020-10-15
    • 版本号1
    相关
    • 主材料钢
    • 设计国家/地区美国
    • 制造国家/地区美国
    分类
    • BIMobject 类别景观 - 园林艺术

    发售地区

    北美
    加拿大
    美国