发布您的产品
Decking IROKO liscia
Xilo1934

Decking IROKO liscia

Our outdoor Decking planks are a high-quality product, entirely made in Italy. XILO1934 Decking is in fact first kiln-dried and then profiled at our facilities, thus increasing the long term stability of the material. In our market, most exterior decking planks are profiled and not dried in the countries of origin. Once arrived at its destination, the material can be subject to changes in the moisture content and subsequently creating serious problems of deformation after installation.
技术规格
  • 唯一参考IROKO_liscia
  • 产品系列Outdoor Decking
  • 产品组合Liscia
  • 类型对象(单个对象)
  • 发布日期2014-09-09
  • 版本号1
  • 高度 (mm)6000
  • 宽度 (mm)4000
  • 深度 (mm)26
相关
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别地板 - 木地板
  • IFC 分类覆盖物
  • UNSPSC 名称Flooring
  • UNSPSC 代码301617