发布您的产品
Parquet 1934 MIX Natural Fusion
Xilo1934

Parquet 1934 MIX Natural Fusion

PARQUET 1934MIX : TO MEET YOUR STYLE The collection of wood floorings in oak 1934MIX makes full use of the basic parquet floor colour program, and mix them to create 6 new products. For each wood floor, XILO1934 introduces different specific colors on fixed planks in 10 cm width, to emphasize the chromatic aspect at the best. Six different wood floors designed to meet so many different moods and styles: from modern to minimalist, from ethnic to fusion and from urban to country. The result is a wood flooring that easily adapts to your personal style and also ensures low maintenance and high resistance, thanks to a water-based finishing. XILO1934, once again, it reacts with a collection of wooden floors that uniquely identifies the brand. At the base of 1934mix there is, in fact, a unique and original work of composition.
技术规格
  • 唯一参考parquet_1934_natural_fusion
  • 产品系列Floors
  • 产品组合Wood Floors
  • 类型对象(单个对象)
  • 发布日期2014-09-09
  • 版本号1
  • 高度 (mm)1000
  • 宽度 (mm)100
  • 深度 (mm)13
相关
  • 主材料橡木
  • 次要材料云杉
  • 设计国家/地区意大利
  • 制造国家/地区意大利
分类
  • BIMobject 类别地板 - 木地板
  • IFC 分类覆盖物
  • UNSPSC 名称Flooring
  • UNSPSC 代码301617