使用我们的服务即表明您同意我们使用 cookie 这里 !

我同意
;

BG Ytong Internal wall 150 (47dB) U=0.96 W/(m²K) R=0,7786 m²K/W d=170 mm

唯一参考号: COM_BG_Ytong_Internal_47dB_U-0_96_d-170_mm
品牌: Ytong
产品系列: Ytong AAC
产品组: Composite
宽度 (毫米): 1000
高度 (毫米): 1000
深度 (毫米): 170
发布日期: 2017-12-11
版本号: 1
类型: 对象(单个对象)
下载 (10)
The Ytong Internal wall 150 is suitable for non load-bearing partitions. The low dimensional tolerance enable rapid processing in the thin-bed method with a joint thickness of 1-3 mm. The quality class B5 D700 is particularly suitable for applications where compressive strength and sound insulation are of primary importance. Due to the low weight, aerated concrete blocks are also suitable for internal walls to be retrofitted as well as for reconstruction and renovation measures. The ecological and non-combustible material allows a safe use and provide high fire protection.

Advantages:
- Low thermal conductivity λ10, dry = 0.18 W/(mK)
- Good sound insulation
- Homogeneity and isotropy
- Provides healthy, balanced indoor climate
- Very high fire protection level: EI90 from 100 mm
- Economical and stable in value
- Ergonomic processing

Construction - Rw = 47 dB - U=0,96 W/(m²K) - R=0,7786 m²K/W:
10 mm Inside lime-cement plaster
150 mm Masonry - Ytong Massive B5 D700 GTIN: 4054640010222
10 mm Inside lime-cement plaster

During planning and building the masonry shall be taken into account: БДС EN 1996 including the national annexes, as well as statutory and private-law regulations.

Technical characteristics of Ytong masonry:
Normalised compressive strength of the masonry units fb = 5.0 N/mm²
Characteristic compressive strength of the masonry fK = 3.1 N/mm²
Characteristic initial shear strength of masonry fvk0 = 0.30 N/mm²
Design dead load γ = 9.75 kN/m³
Heat storage capacity c = 1.0 MJ/kg
Weighted sound reduction index (construction) Rw = 47 dB
Fire resistance class EI 180

The present tool supports you in the planning of masonry made of Ytong, but it does not replace the own technical examination by the user with respect to the intended use and suitability. The use of the tool and changes within the tool must therefore be verified independently. The object proposed by the system must conform to local regulations. The use of the object must therefore be verified independently.


材料(主): Autoclaved aerated concrete
材料(次): Plaster
设计于: Bulgaria
制造于: Bulgaria

BIMobject类别: 墙壁 - 分区
IFC分类: Wall
UNSPSC名称: Bricks
UNSPSC代码: 301316
Uniclass 1.4 代码: L83122
Uniclass 1.4 描述: Wall units
Uniclass 2.0 代码: SS-25-13-50
Uniclass 2.0 描述: Masonry Wall Systems
Uniclass 2015 代码: Ss_25_13_50
Uniclass 2015 描述: Masonry wall systems
NBS Reference 代码: 25-13-50
NBS Reference 描述: Masonry Wall Systems
CSI MasterFormat 2014 Code: 04 22 26
CSI MasterFormat 2014 Title: Autoclaved Aerated Concrete Unit Masonry
OmniClass编号: 23-13 35 21 13
OmniClass标题: Masonry Structural Walls
CSI UniFormat II Code: C1010
CSI UniFormat II Title: Partitions
这个产品提供于:
Europe
  • Bulgaria

BIMobject SEEK Properties

Walls - Internal Walls

名称
Application Internal wall
Colour white
Depth 170 mm
M Fire Rating EI 180
Recyclable True
Sustainability Website URL https://www.ytong.bg/ecological.php
Width 170 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

名称
Colour white

System Family Properties

MaterialProperties

名称
M Fire Rating EI 180

SystemFamilyProperties

名称
M Fire Rating EI 180

BIMobject®