发布您的产品
Transport platform GEDA 1500 Z/ZP (G)

Transport platform GEDA 1500 Z/ZP (G)

  •  Material lift for heavy and bulky loads and Transport platform for the transport of up to 7 persons. 
  •  Floor units with mechanically locked sliding door on Loading and unloading points for fall protection. 
  •  Compact basic unit allows easy transport of Persons and goods to the place of assembly and dismantling. 
  •  Practical assembly aid facilitates the basic assembly of the device. 
  • In addition there are the following platform variants:

Variant 1: Platform "BS" 1450x3300x1100/ 1800mm, 1 loading door, 1 unloading hatch, Load capacity max. 2000kg. 

Variant 2: Platform "B" 1450x3300x1100/ 1800mm, 1 Loading door, one unloading hatch, Load capacity max. 1500kg. 

Variant 3: Platform "E" 2900x1650x1100/ 1800mm, 2 Loading doors, 2 unloading hatches, Load capacity max. 2000kg. 

Variant 4: Platform "H" 4350x1650x1100/ 1800mm, 2 Loading folding doors, 2 unloading flaps, Load capacity max. 2000kg. 

Variant 5: Platform "I" 4350x1650x1100/ 1800mm, 2 Loading folding doors, 1 unloading flap in the middle, Load capacity max. 2000kg.

Variant 6: Platform "A" 1450x1650x1100/1800mm,1 loading door, 1 unloading flap,  load capacity max. 2000kg.



规格
    • Type: 1500 Z/ZP
    • Manufacturer: ***GEDA-Dechentreiter
    • Load capacity (kg): max. 2000
    • Number of persons permitted: 7
    • Transport height (m): 100
    • Transport length (mm): 3500
    • Transport width (mm): 2300
    • Transport height (mm): 2550
    • Transport weight (kg): 1500
    • Transport note 1: Transport weight depending on Platform variant
    • Area of application: People/material transport
    • Lifting speed (m/min): 12/24
    • Drive: 2x 3/ 6,1 kW/400 V/50Hz/ 32A







技术规格
  • 唯一参考AUP15-G15ZP-G
  • 产品系列Conveyor technology
  • 产品组construction elevators, forklifts
  • 类型对象(单个对象)
  • 发布日期2020-09-16
  • 版本号1
  • 高度 (mm)1100
  • 宽度 (mm)4350
  • 深度 (mm)1650
相关
  • 主材料钢
  • 次要材料钢
  • 设计国家/地区德国
  • 制造国家/地区德国
分类
  • BIMobject 类别建筑 - 站点建设
  • IFC 分类对象
  • Uniclass 2015 代码TE_30_30_10
  • Uniclass 2015 说明Construction lifts

发售地区

欧洲
德国