发布您的产品
Lumo catenary
Lumo catenary
Lumo catenary
Lumo catenary
Lumo catenary
Lumo catenary
    ZERO

    Lumo catenary

    Lumo is a classical, cone-shaped pendant, cast from a single piece of aluminium. The six-millimetre thick shade ends elegantly with a nice full radius. The diffuser is imperceptibly mounted into the shade in a way that avoids glare.

    规格
    • Finish

      Painted die-cast aluminum in black RAL 9005, orange RAL 3022, grey RAL 7030, green RAL 6011, browngrey RAL 7006. Diffuser in matt acrylic. Can be ordered with diffuser in microprisma.
      Other colours on request. Delivered excluding cable and wire.

      Led info

      System power: 10W. Luminaire Luminous Flux: 830LM. CCT 3000K. SDCM 3. CRI 90. L70/55000H.
      Alternative including dimmable GU10 LED lightsource 4,9W or 6,2W.

      Installation

      On wire, max 3 mm diameter.

      Connection

      Terminal block 5x4mm2.Double conduit entry.

      Design

      Thomas Bernstrand 2022.

    技术规格
    • 唯一参考lumo-catenary
    • 产品系列Lumo
    • 产品组合Pendant
    • 类型对象(单个对象)
    • 发布日期2022-04-21
    • 版本号1
    • 高度 (mm)355
    • 宽度 (mm)250
    • 深度 (mm)250
    相关
    • 主材料铝
    • 次要材料粉末涂层钢
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)2
    分类
    • BIMobject 类别照明 - 垂饰

    发售地区

    欧洲 亚洲 大洋洲 北美