发布您的产品
Sprinkle tablelamp
Sprinkle tablelamp
Sprinkle tablelamp
Sprinkle tablelamp
    ZERO

    Sprinkle tablelamp

    The newest member of the Sprinkle family, the Sprinkle Table Lamp, brings the collection’s geometric silhouette and distinctive slats into a smaller form. Designed to play with light and shadow, it creates a sense of depth and transparency, making it a natural fit for desks, bedside tables, or compact spaces. Its understated size doesn’t detract from its visual impact, allowing it to stand out while complementing its surroundings. This addition expands Sprinkle’s versatility, enhancing interiors with its unique character.

    规格
    • Finish

      Painted aluminum and steel or zinced steel. The Zinc model have visible scratches and other imperfections that can vary in intensity across different shades. Additionally, the Zinc surface can fluctuate between a glossy and matte finish, which may evolve over time. Textile cables in matching colours. Other cable colours on request.

      LED info

      Including LED lightsource G9 System Power 3,7W. Luminous Flux 470LM. CCT 2700K. CRI>80. Life span 15 000h.

      Installation

      Fixed through table top or freestanding table installation.

      Connection

      2,5 m cable with switch and plug (table version). 2,5 m cable with plug (fixed version).

      Classification

      IP 20.

      Design

      Note Design Studio 2025.

    技术规格
    • 唯一参考sprinkle-tablelamp
    • 产品系列Sprinkle
    • 产品组合Sprinkle tablelamp
    • 类型对象(单个对象)
    • 发布日期2025-05-28
    • 版本号1
    • 高度 (mm)223
    • 宽度 (mm)120
    • 深度 (mm)120
    相关
    • 主材料粉末涂层钢
    • 设计国家/地区瑞典
    • 制造国家/地区瑞典
    • 净重 (Kg)1.5
    分类
    • BIMobject 类别照明 - 桌子

    发售地区

    欧洲 亚洲 北美 非洲