发布您的产品
7013 Grinder Pump

7013 Grinder Pump

Features and Benefits

APPLICATIONS

  • Pumping stations
  • Housing developments
  • Pressure sewers

SPECIFICATIONS

  • Discharge: 1-1/4″ NPT Vertical or Horizontal
  • Durable, heavy-duty finned cast iron construction
  • 1 Phase – integral thermal overload
  • 3 Phase – thermal sensor and leads
  • Corrosion-resistant, powder coated epoxy finish
  • Oil-filled, hermetically sealed motor with Class F insulation
  • Hardened stainless steel cutter and disc
  • Cutters protected from abrasive solids
  • Stainless steel screws, bolts, and lifting bail
  • Easily adapts to many existing competitors’ rail systems
  • Mechanical shaft seals with leak detection – carbon/silicon carbide lower seal, carbon/ceramic upper seal
  • Viton O-rings
  • Automatic thermal overload protection (1 Ph)
  • Thermal sensor protection (standard on 3 Ph)
  • Legs provide for free-standing installation
  • Preassembled systems available

Refer to ZM1288 for packaged basin assemblies and accessories.

规格
  • Voltage Ability200 / 230 / 460
    Phase1 & 3
    Hz60
    Discharge Size1.25″
    Solids HandlingGrinder, Slurry
    HP2
    RPM3450
    SealsUpper – Carbon Ceramic
    Lower – Silicon Carbide/Carbon
    O RingsViton
    ImpellerDuctile Iron
技术规格
  • 唯一参考7013-grinder-pumps
  • 产品系列Pumps
  • 产品组合Grinder Pumps
  • 类型对象(单个对象)
  • 发布日期2025-06-14
  • 版本号1
相关
  • 主材料铸铁
  • 设计国家/地区美国
  • 制造国家/地区美国
分类
  • BIMobject 类别管道 - 泵
  • Uniclass 2015 代码Pr_65_53_24
  • Uniclass 2015 说明Drainage pumps
  • CSI MasterFormat 2014 代码23 21 23
  • CSI MasterFormat 2014 标题Hydronic Pumps
  • OmniClass 编号23-27 17 00
  • OmniClass 标题Pumps