Publish your products
900 Series Semi-Recessed Enclosure
900 Series Semi-Recessed Enclosure
900 Series Semi-Recessed Enclosure
900 Series Semi-Recessed Enclosure
900 Series Semi-Recessed Enclosure
900 Series Semi-Recessed Enclosure

    900 Series Semi-Recessed Enclosure

    The housing consists of 24-gauge galvanized steel which forms a lightweight open-back semi-recessed design that mounts directly to studs. The product includes knockout features and a set-screw lid with "Communications" or "TV" or blank embossing.

    Features

    • 7" enclosure
    • Open back for easy wiring access
    • Fastens directly to studs
    • Constructed of 24 gauge galvanized steel
    • Lid secured using set screw
    • Lids embossed, blank, or decals may be applied
    • Lightweight - 8.96 oz. (0.58 lbs)
    • Knockouts: 3/8", 3/4", or 1" conduit

    900 Series Models Include

    • Enclosure and lid - 50 units per carton
    • Choice of galvanized lid + set screw:
      • "Communications" embossed
      • "TV" embossed
      • Blank lid
      • "Ground" decals available
    • Enclosures and Lids may be purchased separately
    Specification
    • BN Model #900SK - Communications embossed
      900SK-TV - TV embossed
      900X - blank lid
      900G - blank lid with Ground decals included
      Lid part #900B - Communications embossed, lid only
      900B-TV - TV embossed, lid only
      900B-X - No markings, blank lid only
      Weight (Enclosure + Lid)9.3 oz.(0.58 lbs.)
      Knockouts3/8", 3/4", or 1" conduit
      Enclosure Size3.75" (W) x 7" (H) x 2" (D)
      Carton Qty/Weight50 / 29 lbs.
    Technical specification
    • Unique ref.900-series-semi-recessed-enclosure
    • Product familyLow-Voltage Structured Media Enclosure
    • Product groupSemi-Recessed Enclosure
    • TypeObject (single object)
    • Date of publishing2025-05-01
    • Edition number1
    • Height (inches)7
    • Width (inches)3.75
    • Depth (inches)2
    Related
    • Material mainGalvanized steel
    • Designed inUnited States
    • Manufactured inTaiwan
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationElectric Distribution
    • ETIM CodeEC000261
    • ETIM NameEnclosure/switchgear cabinet (empty)
    • Uniclass 2015 CodePr_80_77_28
    • Uniclass 2015 DescriptionEquipment enclosures, cabinets, boxes and housings
    • CSI MasterFormat 2014 Code26 27 16
    • CSI MasterFormat 2014 TitleElectrical Cabinets and Enclosures
    • OmniClass Number23-35 31 00
    • OmniClass TitleElectrical Power Distribution Devices

    Region availability

    North America
    Canada
    Mexico
    United States