This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Ladder Tray

Unique ref.: chalfant-laddertray
Brand: Chalfant Manufacturing Company
Product family: Cable Trays and Horizontal Racks
Product group: Ladder Tray
Date of publishing: 2018-05-01
Edition number: 1
Type: Object (single object)
Download (9)
When metal ladder cable trays came of age, they were used to support the new armored shielded power cables that were permitted outside the conduit environment. Utilities and industrial companies initiated the use of expanded metal and solid trough-styled trays for supporting power and control cable.
Cable trays quickly proved their worth as a safe, dependable and cost-effective solution to routing and supporting cables. Installed cost savings of over 50% on project after project drove the market for metal cable trays to over 80 million dollars.
Cable Tray is NOT A WIREWAY and is viewed as a support for cables. This provides the designer and user many benefits.
  • Full free air rating of cables, results in smaller conductors vs. conduit
  • Greater fill volume allowed, results in less space
  • Used in all locations except elevatorshafts (the only prohibition on cable tray use)
  • Used as an equipment grounding conductor (classified by UL)
  • Less stress on cables during installation and operation
  • Increased safety, no moisture condensation problems nor transmission of corrosive or explosive gases, as with conduit
  • Simplified maintenance with the flexibility of adding or changing circuits
  • Simplified engineering and construction. Add, change, modify more easily
  • Used with other wiring methods
  • Longer support spans up to 55' (Chalfant’s standard systems to 40’)


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Electrical - Distribution
IFC classification: Cable Carrier Segment
Uniclass 1.4 Code: L7823
Uniclass 1.4 Description: Cable trays/ladders
Uniclass 2.0 Code: PR-70-11-16
Uniclass 2.0 Description: Cable Trays
Uniclass 2015 Code: Pr_65_70_11_17
Uniclass 2015 Description: Cable trays
NBS Reference Code: 70-11-16
NBS Reference Description: Cable Trays
CSI MasterFormat 2014 Code: 27 05 36
CSI MasterFormat 2014 Title: Cable Trays for Communications Systems
OmniClass Number: 23-37 11 13
OmniClass Title: Communication Cable Trays
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Electrical - Distribution

Name Value
Length 144 ; 288 in
Material Aluminum ; Stainless Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 144 ; 288 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Aluminum ; Stainless Steel

Chalfant Manufacturing Company

Properties

Name Value
Tray Width 6"|9"|12"|18"|24"|30"|36"|42"

BIMobject®