Publish your products
36/KC FIRE EXTINGUISHER CABINET "Murano" COLLECTION
36/KC FIRE EXTINGUISHER CABINET "Murano" COLLECTION
36/KC FIRE EXTINGUISHER CABINET "Murano" COLLECTION

    36/KC FIRE EXTINGUISHER CABINET "Murano" COLLECTION

    4.7 out of 5 stars4.7(6 reviews)
    FIRE EXTINGUISHER STEEL CABINET "Murano Oblò" WITH INSPECTION WINDOW - WALL OR RECESSED INSTALLATION
    Specification
    • Fire extinguisher cabinet “Murano Oblò” with metal blind door. With inspection window. Material: carbon steel with RAL 3000 red polyester coating or unpainted AISI 304 stainless steel. Window in yellow UV resistant "Blindo Light" plastic transparent sheet. Possibility of recessed installation with a special "Murano" cover frame applicable even after the installation of the cabinet. For 6 kg powder or 2 kg CO2 fire extinguisher H 600 x 320 x 220 mm For 9/12 kg powder or 5 kg CO2 fire extinguisher H 800 x 320 x 220 mm
    Technical specification
    • Unique ref.art-36-kc-fire-exting-cabinet-murano
    • Product familyFirefighting systems / Sistemi di estinzione incendi
    • Product groupFire Extinguisher Cabinets / Cassette per estintori
    • TypeObject (single object)
    • Date of publishing2021-11-23
    • Edition number1
    Related
    • Material mainSteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryFire Products - Fire Protection

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City