Publish your products
80/P SWINGING FIRE HOSE REEL SLIMMY “Murano Collection Slimmy”

80/P SWINGING FIRE HOSE REEL SLIMMY “Murano Collection Slimmy”

SWINGING FIRE HOSE REEL FOR WALL OR RECESSED INSTALLATION “Murano Collection Slimmy” EN 671-1 - CE MARKED
Specification
  • SWINGING FIRE HOSE REEL FOR WALL OR RECESSED INSTALLATION “Murano Collection Slimmy” EN 671-1 - CE MARKED CERT. N. 0497-CPR-171 Supplied with: - “Murano Slimmy” fire cabinet with rounded edges, metal blind door, made of carbon steel, red RAL 3000 polyester powder coating. Cabinet dimensions: 650 x 650 x 180 mm with reel diameter 535 mm for hoses 15 and 20 m length; 720 x 720 x 180 mm with reel diameter 600 mm for hoses 25 and 30 m length. - Semirigid hose DN 25 mm approved to EN 694. - Manual inlet stop ball valve and brass axial inlet device. - Multi-effect shut/full/spray nozzle (see below table for choice). Suitable for recessed installation by adding the cover frame. Available nozzles: Starjet DN 25 Ø 8mm K = 28 Starjet DN 25 Ø 9mm K = 33 Sprayjet DN 25 Ø 8mm K = 28 Sprayjet DN 25 Ø 10 mm K = 42 Sprayjet DN 19 Ø 7mm* K = 22 (* available only with PVC hose DN 19)
Technical specification
  • Unique ref.art-80-p-naspo-murano-collection-slimmy
  • Product familyFixed firefighting systems / Sistemi fissi di estinzione incendi
  • Product groupHose reels / Naspi
  • TypeObject (single object)
  • Date of publishing2020-05-28
  • Edition number1
Related
  • Material mainSteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryFire Products - Fire Protection

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City