Publikovat produkty
AF BRICK for mechanical and electrical systems
AF BRICK for mechanical and electrical systems
AF BRICK for mechanical and electrical systems
AF BRICK for mechanical and electrical systems
AF BRICK for mechanical and electrical systems
AF BRICK for mechanical and electrical systems
    AF SYSTEMS

    AF BRICK for mechanical and electrical systems

    AF BRICK are intumescent polyurethane foam bricks designed for the fencing of mechanical and electrical systems (electrical cables, cable gangways, insulated and non-insulated metal pipes, plastic pipes, etc.). AF BRICK, are suitable wherever you need to create a barrier easily removable and repositionable that also allows a perfect seal to cold fumes thanks to their permanent elasticity.
    AF BRICK is a spongy product, easily shaped to seal gates of different geometries. As the temperature rises (200°C°) the AF BRICK begin the expansion process and change physically to form a highly insulated unburnt mass.

    AF Systems, your Partner in Passive Fire Protection

    Specifikace
    • Supply and application of AF BRICK fireproof bricks, made of polyurethane-based spongy material, for EI 120/240 protection of mechanical, electrical and mixed wall and floor system penetrations. Certified system with sealing depth of 150 mm.

    Technická specifikace
    • Jedinečná ref. hodnotaAF-BRICK-mattoncino-antifuoco-per-attraversamenti-di-impianti
    • Skupina výrobkůFire Stopping
    • Skupina produktůAF BRICK
    • TypObjekt
    • Datum zveřejnění2019-10-01
    • Číslo vydání1
    Související
    • Hlavní materiálBrick
    • Vedlejší materiálOstatní
    • Navrženo vItálie
    • Vyrobeno vItálie
    Klasifikace
    • Kategorie BIMobjectProtipožární produkty - Požární Bezpečnost
    • Klasifikace IFCObjekt
    • Kód ETIMEG000056
    • Název ETIMFire protection systems
    • Název UNSPSCFire protection
    • Kód UNSPSC4619
    • Kód Uniclass 2015Pr_25_80_81
    • Popis Uniclass 2015Smoke and fire stopping
    • Kód CSI MasterFormat 201407 01 80
    • Název CSI MasterFormat 2014Maintenance of Fire and Smoke Protection
    • Číslo OmniClass23-13 25 13
    • Název OmniClassFirestopping
    • Kód CSI UniFormat IID40
    • Název CSI UniFormat IIFIRE PROTECTION