Publikovat produkty
Model 5200A COLLECTanDRAIN - Auxiliary Drain without alarm, complete assembly

Model 5200A COLLECTanDRAIN - Auxiliary Drain without alarm, complete assembly

Improve your building's appearance, meet NFPA Code, and pro-actively deter improper maintenance and vandalism

Auxiliary drains often become targets for vandals, since most auxiliary drains do not provide standard protection against tampering. The COLLECTanDRAIN® M5100 and M5200 provide a consistent and clean appearance, and they feature our Patented Anti-Trip Plate that only allows one valve to be open at a time so sprinkler systems cannot be tripped by improper maintenance or vandalism.

The COLLECTanDRAIN® M5100 and M5200 both use the M5300 as the base of their design covered by our Patented Anti-Trip Plate. Our Anti-Trip Plates meet NFPA signage requirements and feature a signal red, powdercoat finish for added durability against weathering. The M5100 features a M5100ALBV Water Detector and Alarm that emits a visual and audible warning when the unit needs servicing.

Specifikace
  • SPRINKLER SPECIALTY PIPE FITTINGS

    A. Auxiliary Drain and Condensation Collecting Assemblies for Dry Pipe and Preaction Sprinkler Systems:

    1. Manufacturers:  Subject to compliance with requirements, available manufacturers offering products that may be incorporated into the Work include, but are not limited to, the following:
      1. AGF Manufacturing Inc.; Model 5200A COLLECTanDRAIN™.
      2. Insert manufacturer's name
    2. Standards:
      1. NFPA 13 and NFPA 25.
    3. Material:  
      1. Galvanized Auxiliary Drain with Anti-Trip Plate.
      2. Black Steel Pipe Auxiliary Drain with Anti-Trip Plate
    4. Components:
      1. Two1 inch (13 mm)  MIPT x FIPT Brass quarter turn ball valves with chrome plated balls.
      2. Anti-Trip Plate (ATP): Prevents the opening of either the upper or lower drain valve unless the opposite valve is in the correct closed position, preventing an accidental/malicious tripping of the alarm valve and filling of the sprinkler system.
        1. ATP is powder coated safety red for corrosion resistance and silk-screened with both “AUXILIARY DRAIN” and operating instructions.
        2. ATP can be locked to prevent tampering.
      3. Anti-Trip Plate Mounting Hardware Set.
      4. Two 1 inch by 2 inch (25 mm by 51 mm) Bell Reducers.
      5. 2 inch by 12 inch (51 mm by 305 mm)  Condensate Nipple.
      6. 1 inch (15 mm) Galvanized Square Head Plug.
Technická specifikace
  • Jedinečná ref. hodnotaagf-model-5200a
  • Skupina výrobkůAGF Fire Sprinkler Products
  • Skupina produktůCOLLECTanDRAIN
  • TypObjekt
  • Datum zveřejnění2019-10-18
  • Číslo vydání1
Související
  • Hlavní materiálOcel uhlíková
  • Vedlejší materiálMosaz
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectProtipožární produkty - Zavlažovací systémy
  • Klasifikace IFCVentil
  • Název UNSPSCControl valves
  • Kód UNSPSC40141609
  • Kód Uniclass 2015Pr_65_54_24
  • Popis Uniclass 2015Drainage valves
  • Kód CSI MasterFormat 201421 00 00
  • Název CSI MasterFormat 2014Fire Suppression
  • Číslo OmniClass23-27 31 00
  • Název OmniClassValves

Dostupnost regionu

Asie Evropa Afrika Jižní Amerika Oceánie Severní Amerika