Publikovat produkty
Model 5400A COLLECTanDRAIN - Auxiliary Drain

Model 5400A COLLECTanDRAIN - Auxiliary Drain

Improve your building's appearance, meet NFPA Code, pro-actively deter vandalism, and with proper maintenance NEVER worry about your auxiliary drains freezing and breaking again!

Every year building owner's spend thousands of dollars from their operating budget fixing auxiliary drains that collect water, freeze, and break. NOT ANYMORE! The COLLECTanDRAIN® M5400 features a heated cabinet so freeze-ups are a thing of the past. With normal auxiliary drain maintenance you will never inconvenience your tenants with unwanted drain repair or replace a broken auxiliary drain again.

The COLLECTanDRAIN® M5400 goes beyond the prevention features of the M5100 and M5200 by providing a temperature controlled environment to deter system failures due to freezing condensation. The heated and insulated cabinet contains an auxiliary drain with a float switch to monitor condensation levels. When condensation reaches a level where maintenance is needed the float switch activates an audible alarm and an LED warning light. The M5400 also features Fire Control Panel and BMS notification capabilities.

Technická specifikace
  • Jedinečná ref. hodnotaagf-model-5400a
  • Skupina výrobkůAGF Fire Sprinkler Products
  • Skupina produktůCOLLECTanDRAIN
  • TypObjekt
  • Datum zveřejnění2019-10-18
  • Číslo vydání1
Související
  • Hlavní materiálOcel uhlíková
  • Vedlejší materiálMosaz
  • Navrženo vSpojené státy americké
  • Vyrobeno vSpojené státy americké
Klasifikace
  • Kategorie BIMobjectProtipožární produkty - Zavlažovací systémy
  • Klasifikace IFCVentil
  • Název UNSPSCControl valves
  • Kód UNSPSC40141609
  • Kód Uniclass 2015Pr_65_54_24
  • Popis Uniclass 2015Drainage valves
  • Kód CSI MasterFormat 201423 09 13.33
  • Název CSI MasterFormat 2014Control Valves
  • Číslo OmniClass23-27 31 00
  • Název OmniClassValves

Dostupnost regionu

Asie Evropa Afrika Jižní Amerika Oceánie Severní Amerika