Publikovat produkty
ARDEX K 521™ Self-Leveling Concrete Topping with Aggregate​​​​​​​​​​​​​​ Surface
ARDEX K 521™ Self-Leveling Concrete Topping with Aggregate​​​​​​​​​​​​​​ Surface
    ARDEX

    ARDEX K 521™ Self-Leveling Concrete Topping with Aggregate​​​​​​​​​​​​​​ Surface

    ARDEX K 521™ is a pourable, polishable, self-leveling topping for fast-track resurfacing of indoor concrete. ARDEX K 521 can be installed from a minimum thickness of 3/8" (9 mm) up to a maximum thickness of 2" (5 cm). Use ARDEX K 521 to provide a polished, “aggregate-exposed” surface. Polishing can proceed in as little as 24 hours.

    • A blend of Portland cement, hydraulic cements and specialty aggregate
    • Resurface indoor concrete
    • Walk on in 2 - 3 hours, polish in as little as 24 hours
    • Use for interior floors only
    Technická specifikace
    • Jedinečná ref. hodnotaardex-k-521
    • Skupina výrobků​Subfloor Preparation
    • Skupina produktůToppings / General
    • TypObjekt
    • Datum zveřejnění2018-09-07
    • Číslo vydání1
    Související
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectPodlahy - Coatings & Coverings
    • Kód CSI MasterFormat 201409 90 00
    • Název CSI MasterFormat 2014Painting and Coating
    • Číslo OmniClass23-15 17 29 11
    • Název OmniClassIndustrial Floor Coatings