Publikovat produkty
Swing lip dock leveller
Swing lip dock leveller
Swing lip dock leveller
Swing lip dock leveller
Swing lip dock leveller
    Armo

    Swing lip dock leveller

    Armo swing lip dock levellers ensure to the operator a simple usage, high adaptability to loading situation and the quality of a standard product at a really interesting price. Swing lip levellers are produced through robot proceedings: compared to the traditional manual ones, any chance of error is prevented, increasing the confidence level.

    The automation of manufacturing allows:

    to keep constant the construction features through the time
    to achieve high quality-level standards
    to improve employees safety 

    Specifikace
    • Swing lip
      Swing lip is provided 400 mm long as standard (one of the longest on the market) to safely lay on truck chassis during loading operations.

      Self-cleaning hinges
      Its special open-type hinges keeps the lip clean from dirty and dusts, which could block lip movement.

      Lateral foot protection
      Lateral foot protections are usually made in aluminum sheets, to avoid shearing risks as stated by EN1398 safety Regulation.

      Easy maintenance
      Motor is installed on the lower frame, in an easy and accessible position, for a quick oil check during maintenance.

    Technická specifikace
    • Jedinečná ref. hodnotaswing-lip-dock-leveller
    • Skupina výrobkůLoading bays
    • Skupina produktůDock Levellers
    • TypObjekt
    • Datum zveřejnění2020-04-15
    • Číslo vydání1
    Související
    • Navrženo vItálie
    • Vyrobeno vItálie
    Klasifikace
    • Kategorie BIMobjectNakládací vybavení - Nakládací můstky