Publikovat produkty
Elevare™ Mullion
Elevare™ Mullion
Elevare™ Mullion
Elevare™ Mullion
Elevare™ Mullion
Elevare™ Mullion
Elevare™ Mullion

    Elevare™ Mullion

    The Elevare™ Mullion High Wall System offers a flexible and modular separation of spaces with a contemporary look. It’s design allows for the movement/reconfiguration/relocation the connection elements without making holes in the main support structure.

    The Elevare™ Mullion High Wall System is an innovative, contemporary looking, complete supporting interior partition system based on the concept of structural facades with the use of vertical aluminum mullions. The system is a completely versatile and suitable for different needs and environments through the widest spectrum of possible combinations. Glass, poly-carbonate and wood are all compatible with the support components. All perimeters are fastened to solid walls. The Elevare™ Mullion High Wall System is especially suited for offices, retail spaces and trade fairs.

    The maximum panel height is 30’-0”, maximum panel width is 48” (panels may be larger with engineering). Configurations may be straight, angled or curved. LCD, pivot, sliding and hinged doors may be installed. The standard frame finish is Silver Anodized.

    Specifikace
      • Maximum Glazing Panel Height:30′-0″
      • Maximum Glazing Panel Width:48″
      • Max Weight Supported per Arm:110 lbs
      • Glazing Available: 3/8″, 1/2″, & 9/16″
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Standard Frame Finishes Available: Silver Anodized
    Technická specifikace
    • Jedinečná ref. hodnotaavanti-elevare-mullion
    • Skupina výrobkůPartition Systems
    • Skupina produktůHigh Wall
    • TypObjekt
    • Datum zveřejnění2018-12-16
    • Číslo vydání1
    Související
    • Hlavní materiálSklo
    • Vedlejší materiálHliník
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectStěny - Lehký obvodový plášť
    • Kód Uniclass 2015Ss_25_10_30
    • Popis Uniclass 2015Framed partition systems
    • Kód CSI MasterFormat 201410 22 19
    • Název CSI MasterFormat 2014Demountable Partitions
    • Číslo OmniClass23-15 11 13
    • Název OmniClassDemountable Partitions
    • Kód CSI UniFormat IIC1010
    • Název CSI UniFormat IIPartitions