Publikovat produkty
Solare™ Double Glazed Frameless Partition System
Solare™ Double Glazed Frameless Partition System
Solare™ Double Glazed Frameless Partition System
Solare™ Double Glazed Frameless Partition System
Solare™ Double Glazed Frameless Partition System
Solare™ Double Glazed Frameless Partition System
Solare™ Double Glazed Frameless Partition System

    Solare™ Double Glazed Frameless Partition System

    The Solare™ Acoustic Frameless Double Glazed Partition System provides the transparency of glass yet the acoustic rating of a solid wall and with the opaque Lunar™ Smart Glass or integral operable blind privacy option. With an STC wall rating of 47 and a door rating of up to 44, the system is ideal for interior offices, conference rooms, meeting rooms and atriums. Optional Fire resistance rated assemblies provide up to a rating of 60 minutes.

    The 1”x4” aluminum track accommodates tempered, laminated, low iron and Lunar™ Smart Glass glazing and may be of standard or custom RAL color. The track may also be of a straight or curved configuration. Pivot, sliding and hinged doors may be installed. Wood, steel, aluminum and glass doors (single glazed and double glazed) are all compatible within the double glazed system.

    Specifikace
      • Maximum Glazing Panel Width: 60″ Contact for Wider
      • Maximum Glazing Panel Height: Full Height up to 12′-0″
      • Glazing Available: 3/8″, 7/16″, 1/2″, 9/16″, 3/4″
      • Available Glazing Types: Clear Tempered, Low Iron, Laminated & LCD Privacy Glass
      • Standard Frame Finishes Available: Standard RAL 9006 and Clear Anodized. Custom Color Powder Coating Available
      • STC Rating: up to 47 (varies by glass thickness)
      • Privacy Solutions Optional
    Technická specifikace
    • Jedinečná ref. hodnotaavanti-solare-double
    • Skupina výrobkůPartition Systems
    • Skupina produktůFrameless
    • TypObjekt
    • Datum zveřejnění2018-12-16
    • Číslo vydání1
    Související
    • Hlavní materiálSklo
    • Vedlejší materiálHliník
    • Navrženo vSpojené státy americké
    Klasifikace
    • Kategorie BIMobjectStěny - Lehký obvodový plášť
    • Kód Uniclass 2015Ss_25_10_30
    • Popis Uniclass 2015Framed partition systems
    • Kód CSI MasterFormat 201410 22 19
    • Název CSI MasterFormat 2014Demountable Partitions
    • Číslo OmniClass23-15 11 13
    • Název OmniClassDemountable Partitions
    • Kód CSI UniFormat IIC1010
    • Název CSI UniFormat IIPartitions