Publikovat produkty
BAL Quickset Cement - For use in screeds and render mortars
BAL

BAL Quickset Cement - For use in screeds and render mortars

A fast-setting, rapid-strength, low shrinkage cement for use in screeds and renders, BAL Quickset Cement accepts foot traffic in just three hours and is suitable for installations such as swimming pools or underfloor heating. It has a number of benefits including a 60 minute pot life, and 80% less shrinkage than a standard OPC screed. BAL Quickset Cement is water/frost resistant when set and can be pumped for fast track installation. BAL Quickset Cement provides outstanding performance as a fast-track screed for indoor or outdoor projects. Accepting foot traffic in only three hours, BAL Quickset Cement allows significant time savings to be made on key installations compared with traditional cement screeds, for example three weeks on swimming pools or 15 days for underfloor heating. As well as offering outstanding performance, BAL Quickset Cement comes with a 25 year guarantee.
Specifikace
  • Screed Bed Thickness 50mm Pot Life - 60 mins Setting Time - 3 hours Render Bed Thickness 10mm Pot Life - 60 mins Setting Time – 4 hours
Technická specifikace
  • Jedinečná ref. hodnotaBAL-Quickset-Cement
  • Skupina výrobkůTile & Stone Installation System
  • Skupina produktůScreeds/Mudbeds
  • TypObjekt
  • Datum zveřejnění2019-11-24
  • Číslo vydání1
Související
  • Hlavní materiálCementová báze
  • Navrženo vVelká Británie
  • Vyrobeno vVelká Británie
Klasifikace
  • Kategorie BIMobjectPodlahy - Tiles
  • Klasifikace IFCFloor
  • Název UNSPSCFlooring
  • Kód UNSPSC301617
  • Kód Uniclass 2015EF_30_20
  • Popis Uniclass 2015Floors
  • Kód CSI MasterFormat 201409 60 00
  • Název CSI MasterFormat 2014Flooring
  • Číslo OmniClass23-15 17 13 13
  • Název OmniClassTile Flooring
  • Kód CSI UniFormat IIC3020
  • Název CSI UniFormat IIFloor Finishes

Dostupnost regionu

Evropa
Irsko
Velká Británie