Publikovat produkty
BAL Rapid-Flex Fibre Plus - Highly Flexible Wall And Floor Tile Adhesive With FST
BAL

BAL Rapid-Flex Fibre Plus - Highly Flexible Wall And Floor Tile Adhesive With FST

BAL Rapid-Flex Fibre Plus is a non-slip cementitious tile adhesive for walls and floors formulated with BAL Fibre Strand Technology (FST) for improved flexibility, strength and grab. Fast-setting in three hours, it provides extended open time of 30 minutes and pot life of 60 minutes, and is formulated for easier mixing and application. A high polymer content allows for tiling direct onto plywood walls, while it is recommended for large format tiles, areas of total immersion, limited movement and heated screeds.

Specifikace
  • USE FOR:

    • most tile types, including porcelain, natural stone, rigid foam insulating materials and brick slips
    • suitable for most substrates/backgrounds, including those with limited movement/vibration and for underfloor heating
    • dry/wet / interior/exterior
    • including showers/swimming pools/total immersion

    POT LIFE AT 20°C: 60 minutes

    GROUT AFTER: 3 hours

    COLOURS: Grey and White

    CLASSIFICATION: BS EN 12004 C2FE

Technická specifikace
  • Jedinečná ref. hodnotaBAL-Rapid-Flex-Fibre-Plus
  • Skupina výrobkůTile & Stone Installation System
  • Skupina produktůFlexible Floor and Wall Tile Adhesives
  • TypObjekt
  • Datum zveřejnění2020-01-06
  • Číslo vydání1
Související
  • Navrženo vVelká Británie
  • Vyrobeno vVelká Británie
Klasifikace
  • Kategorie BIMobjectPodlahy - Tiles
  • Klasifikace IFCFloor
  • Název UNSPSCFlooring
  • Kód UNSPSC301617
  • Kód Uniclass 2015EF_30_20
  • Popis Uniclass 2015Floors
  • Kód CSI MasterFormat 201409 60 00
  • Název CSI MasterFormat 2014Flooring
  • Číslo OmniClass23-15 17 13 13
  • Název OmniClassTile Flooring
  • Kód CSI UniFormat IIC3020
  • Název CSI UniFormat IIFloor Finishes

Dostupnost regionu

Evropa
Velká Británie