Publikovat produkty
Billi Alpine Sparkling 200 Instant chilled and sparkling filtered water tap system
Billi Alpine Sparkling 200 Instant chilled and sparkling filtered water tap system
Billi Alpine Sparkling 200 Instant chilled and sparkling filtered water tap system
    Billi

    Billi Alpine Sparkling 200 Instant chilled and sparkling filtered water tap system

    The Alpine Sparkling system is a filtered chilled and sparkling water system which provides chilled and professional sparkling water instantly.

    Adjustable level of carbonation to suit the taste of multiple users.

    Specifikace
    • Dual Levered Tap

      Round in design with dual levers. Suitable for chilled and sparkling units.

    Technická specifikace
    • Jedinečná ref. hodnotaBilli-Alpine-Sparkling-200-Instant-chilled-and-sparkling-filtered-water-tap-system
    • TypObjekt
    • Datum zveřejnění2023-04-21
    • Číslo vydání1
    • Výška (mm)420
    • Šířka (mm)180
    • Hloubka (mm)460
    Související
    • Hlavní materiálChrom
    Klasifikace
    • Kategorie BIMobjectSanita - Vodovodní baterie
    • Klasifikace IFCObjekt
    • Kód ETIMEC011375
    • Název ETIMWater tap
    • Kód Uniclass 2015Pr_40_70_23_42
    • Popis Uniclass 2015Instant boiling and cold water taps