Publikovat produkty
Dalle Parcours walkway
Dalle Parcours walkway
Dalle Parcours walkway
    BMI

    Dalle Parcours walkway

    Walkways tiles for inaccessible flat roofs. High mechanical resistance. Protects the waterproofing. Protects the insulation thanks to its ability to spread the stresses due to foot traffic. Repaired by simple replacement of a new tile. Economical: only the areas subject to maintenance traffic need to be protected. Easily fixed by cold or hot bonding, easily cut with a sharp knife. Walkways can be differentiated by using an alternative colour.
    Specifikace
    • High mechanical resistance. Protects the waterproofing. Protects the insulation thanks to its ability to spread the stresses due to foot traffic. Repaired by simple replacement of a new tile. Economical: only the areas subject to maintenance traffic need to be protected. Easily fixed by cold or hot bonding, easily cut with a sharp knife. Walkways can be differentiated by using an alternative colour. MAIN USES Walkways and other areas of maintenance foot traffic on flat roof waterproofing, bonded directly onto self-finished roof waterproofing. DESCRIPTION Semi-rigid tile: 0.50m x 0.50m. Thickness: 6mm. Bitumen with limestone filler: 9.0kg/m² Double glass mat reinforcement: 50g/m² x 2. Surfaced with ceramic granules or slate flakes. Underside: polyester film 15g/m²
    Technická specifikace
    • Jedinečná ref. hodnotaDalle-Parcours-Grey
    • Skupina výrobkůFLAT ROOF
    • Skupina produktůACCESORY
    • TypStavební Materiál
    • Datum zveřejnění2018-11-12
    • Číslo vydání1
    • Výška (mm)6
    • Šířka (mm)500
    • Hloubka (mm)500
    Související
    • Hlavní materiálBitumen
    • Navrženo vFrancie
    • Vyrobeno vFrancie
    • Čistá hmotnost (kg)2.25
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Voděodolné
    • Klasifikace IFCStřecha
    • Název UNSPSCRoofing membranes
    • Kód UNSPSC30151505
    • Kód CSI MasterFormat 201407 13 00
    • Název CSI MasterFormat 2014Sheet Waterproofing
    • Číslo OmniClass23-13 25 17 13
    • Název OmniClassSheet Waterproofing
    • Kód CSI UniFormat IIB30
    • Název CSI UniFormat IIROOFING

    Dostupnost regionu

    Evropa
    Portugalsko
    Španělsko