Publikovat produkty
Mexican Tiles - set of 30 Decorative ceramic tiles
Mexican Tiles - set of 30 Decorative ceramic tiles
Mexican Tiles - set of 30 Decorative ceramic tiles
Mexican Tiles - set of 30 Decorative ceramic tiles
Mexican Tiles - set of 30 Decorative ceramic tiles
Mexican Tiles - set of 30 Decorative ceramic tiles
Mexican Tiles - set of 30 Decorative ceramic tiles
Mexican Tiles - set of 30 Decorative ceramic tiles
Mexican Tiles - set of 30 Decorative ceramic tiles
Mexican Tiles - set of 30 Decorative ceramic tiles
    Cerames

    Mexican Tiles - set of 30 Decorative ceramic tiles

    A set of multi-colored wall decors from hand-made Mexican Talavera tiles impresses with a wealth of patterns and colors. In this case, we tried to select and create a patchwork in which the colors of light green predominate. In thirty various designs you can find the motif of a lizard, moon, multi-colored rosettes, mandalas and ornaments. Our new Mexican patchwork will be the original decoration of your kitchen or bathroom, just a little bit of creativity and fantasy to use it to give an individual character to your interior. Talavera tiles are not perfectly identical and that is their charm. The enamel can bear the signs of small cracks formed during firing, and the patterns may differ slightly because they are created by the hands of various artists.The tiles are resistant to abrasion and even with deeper scratches the pattern is still visible, as the individual colors are contained in the glazing. Each tile is first covered with a primer - the base color, and then each pattern color is applied separately. After firing, the tiles get their final colors as well as extraordinary resistance.

    Specifikace
      • Mexican set of multi-colored wall decors.
      • Size: 10.5 cm x 10.5 cm.
      • The package contains 30 tiles, various designs.
      • Application: decorative wall tile.
      • The dimensions of the tiles may vary up to approx. 5 % of their basic dimensions due to manual processing.
      • The tiles may appear so-called The crackle effect is a very subtle micro enamel crack.
    Technická specifikace
    • Jedinečná ref. hodnotaceramic-decorative-tiles-set-of-30-hand-painted-talavera-tiles
    • TypStavební Materiál
    • Datum zveřejnění2023-11-09
    • Číslo vydání1
    • Výška (mm)105
    • Šířka (mm)105
    • Hloubka (mm)7
    Související
    • Hlavní materiálKeramika
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Dlaždice

    Dostupnost regionu

    Evropa Asie Jižní Amerika Oceánie Severní Amerika