Publikovat produkty
FenceSafe Securus SR1
FenceSafe Securus SR1
FenceSafe Securus SR1

    FenceSafe Securus SR1

    On-ground (temporary) perimeter security fencing panel system

    Offering safety, security and sustainability, CLD’s FenceSafe Securus S1 system is the world’s first LPS1175 security-rated temporary fencing system. Using our innovative foundation-free cantilevered FenceSafe base coupled with our Securus 358 mesh fencing, the system is guaranteed to offer at least 60 seconds of delay against attack. Both the base and the Securus panels can be reused. The panels can even be used in a permanent fence line.

    Features:

    • Independently tested high-security system to withhold minimum 60 seconds delay
    • Recycled materials
    • Anti-climb 358 mesh panels
    • Reusable solution
    • Rental or purchase options
    Specifikace
    • Standard: LPS 1175 SR1 Issue 7, BS1722-14: 2017, BS EN ISO 1461:2022, BS EN 13438:2013

      Secured by Design - Police Preferred Specification

      Product Reference: CLD FenceSafe Securus SR1 358 Rigid Mesh Panel System

      Panel type: Installed using CLD FenceSafe Base. Mesh and wire.

      Panel width: 2518mm

      Wire diameter: 4mm nominal

      Mesh size: 76.2 x 12.5 mm mesh

      Available Heights

      Select as required: 2440mm

      Nominal height: 2.4m (other heights available uncertified)

      Finish: Polyester powder-coated to 60-80 microns or 160-200 microns with marine grade and metallics. Any RAL colour available

      Top edge projection: nil

      Panel installation: Bottom of panel maximum 50mm above ground 

      Security topping

      options: Barbed and razor wire, cranked and straight available if required

      Posts: 60x60 RHS post, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 60mm x 60mm. Floating corner posts 60mm x 60mm

      Maximum post

      Centres: 1220mm +/- 9mm

      Fixings: 41mm x 21mm clamping channel and CLD SafeTFix hidden fixing system.

      Foundations: Installed using CLD FenceSafe Base, with 4-way adjustable bracket and 200kg of ballast. System to be designed in accordance with BS6399-2 or BS EN 1991 for area of use.

      Warranty: Minimum of 15 years against manufacturing defects. Steel elements only.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

    Technická specifikace
    • Jedinečná ref. hodnotafencesafe-securus-sr1
    • Skupina výrobkůLandscaping
    • Skupina produktůFencing
    • TypObjekt
    • Datum zveřejnění2024-07-24
    • Číslo vydání1
    Klasifikace
    • Kategorie BIMobjectZahradní architektura - Oplocení