Publikovat produkty
Spanish Grey Slate 50x25
Spanish Grey Slate 50x25

    Spanish Grey Slate 50x25

    The Grey Slate: it is a natural product whose technical characteristics are its impermeability, its inalterability to atmospheric agents, its resistance to transversal and longitudinal bending, which guarantees exceptional homogeneity and behaviour, its very low thermal transmission coefficient, which makes it a good thermal insulator and it is also a good acoustic insulator, a very versatile material of extraordinary beauty.

    It is a reference for its quality and versatility in both traditional and contemporary works.

    It is highly appreciated in thin slates for roofing, its main use, but also for interior decoration, exteriors and landscaping.

    It complies with all the CE regulations, as well as with all the requirements of the construction materials regulations, in addition to the strictest quality and environmental controls.

    Technická specifikace
    • Jedinečná ref. hodnotaspanish-grey-slate-50x25
    • TypStavební Materiál
    • Datum zveřejnění2024-02-26
    • Číslo vydání1
    Související
    • Hlavní materiálBřidlice
    • Navrženo vŠpanělsko
    • Vyrobeno vŠpanělsko
    Klasifikace
    • Kategorie BIMobjectStavební materiály - Dlažba & Kameny
    • Klasifikace IFCMateriál
    • Kód Uniclass 2015Pr_25_93_72_57
    • Popis Uniclass 2015Natural stone slates
    • Číslo OmniClass23-13 39 19 11
    • Název OmniClassRoof Slates