Publikovat produkty
WaveLinx Relay Switchpack with 0-10V

WaveLinx Relay Switchpack with 0-10V

The Wavelinx Relay switchpack with 0-10V (WSP-MV-010) control is an integral part of the WaveLinx Wireless Connected Lighting (WCL) system and offers 120-277VAC 20amp zero crossing relay control and continuous 0-10V dimming control of LED and non LED loads. The relay switchpack with 0-10V control also supports 20amp plug load control. The WSP-MV-010 is powered by the 120-277VAC circuit it is controlling and provides simple 1/2” knockout mounting. The relay switchpack with 0-10V control operates on a wireless mesh network based on IEEE 802.15.4 standards.
Technická specifikace
  • Jedinečná ref. hodnotacooper-controls-relay-switchpack
  • TypObjekt
  • Datum zveřejnění2022-08-18
  • Číslo vydání1
Klasifikace
  • Kategorie BIMobjectElektrická zařízení - Přístup

Dostupnost regionu

Severní Amerika
Dominikánská republika
Grónsko
Guatemala
Haiti
Honduras
Jamajka
Kanada
Kostarika
Kuba
Mexiko
Nikaragua
Panama
Spojené státy americké