Publikovat produkty
Vertical Mast lifts: GENIE - GR20
Cramo

Vertical Mast lifts: GENIE - GR20

PILLAR LIFT, SELF-PROPELLED, ELEC. < 6 M

The Genie® Runabout™ (GR™) is designed for indoor work, it is ideal for simple work at heights in warehouses, in production halls and wherever a ladder is not enough. This self-propelled passenger lift is designed to improve work efficiency while ensuring the safety of the person working on the platform. The compact size of the Genie® Runabout™ (GR™) makes it easy to maneuver even in tight spaces and make it fit through most standard single-leaf doors.

Specifikace
  • Length x Width x Height (mm) - 1350 x 800 x 1980

    • Platform height max - 6M
    • Platform capacity - 159Kg
Technická specifikace
  • Jedinečná ref. hodnotaGENIEGR20
  • Skupina výrobkůScissor and Vertical mast Lifts
  • Skupina produktůVertical Mast lifts
  • TypObjekt
  • Datum zveřejnění2021-11-15
  • Číslo vydání1
Odkazy
Klasifikace
  • Kategorie BIMobjectKonstrukce - Aerial Equipment
  • Klasifikace IFCObjekt

Dostupnost regionu

Evropa
Estonsko
Finsko
Litva
Švédsko