Publikovat produkty
Vertical Mast lifts: JLG - NANO SP
Cramo

Vertical Mast lifts: JLG - NANO SP

VERTICAL MAST LIFT PUSH AROUND ELECTRIC ≤3M

  • Construction: ideal for finish work, multi-story projects. Used by mechanical, electrical and HVAC contractors, painters, etc.
  • Facility Maintenance: Cleaning, painting, decorating and general building maintenance in offices, schools, hospitals, institutional and industrial maintenance
Specifikace
    • LENGTH: 1220 MM
    • WIDTH: 750 MM
    • HEIGHT: 1590 MM
    • WEIGHT: 500 KG
    • PLATFORM HEIGHT MAX: 2.5 M
    • PLATFORM CAPACITY MAX: 200 KG
    • PLATFORM EXTENSION FRONT: 0.5 M
Technická specifikace
  • Jedinečná ref. hodnotaJLGNANOSP
  • Skupina výrobkůScissor and Vertical mast Lifts
  • Skupina produktůVertical Mast lifts
  • TypObjekt
  • Datum zveřejnění2022-11-14
  • Číslo vydání1
Odkazy
Klasifikace
  • Kategorie BIMobjectKonstrukce - Aerial Equipment
  • Klasifikace IFCObjekt

Dostupnost regionu

Evropa
Švédsko