Publikovat produkty
36712882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 190 mm
36712882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 190 mm
36712882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 190 mm
36712882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 190 mm
36712882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 190 mm
36712882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 190 mm
36712882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 190 mm
    Dornbracht

    36712882FF0010 Tara. Wall-mounted basin mixer without pop-up waste 190 mm

    Tara. Wall-mounted basin mixer without pop-up waste 7-1/2"

    Specifikace
    • Tara. Wall-mounted basin mixer without pop-up waste 7-1/2"

      • 7-1/2" Projection
      • Round aerated stream
      • Valve hole diameter 1-5/8"
      • Spout hole diameter 1-5/8"
      • Flange diameter 2-1/8"
      • Water flow rate limited to max. 1.2 gpm
      • lead-free

      Codes & Standards

      • NSF/ANSI 372
      • California Energy Commission (CEC)
      • ASME A112.18.1/CSA B125.1
      • NSF/ANSI/CAN 61
      • ADA

      (ADA)

      Available in chrome, platinum matte, platinum, white matte, Brushed Durabrass, black matte, chrome matte, Dark Platinum matte

      Accessory is needed 35707970-900010 Rough for wall-mounted faucet spout in center -

    Technická specifikace
    • Jedinečná ref. hodnota36712882FF0010
    • Skupina výrobkůTara.
    • Skupina produktůLavatory faucets - Wall mounted
    • TypObjekt
    • Datum zveřejnění2021-10-19
    • Číslo vydání1
    Související
    • Hlavní materiálMosaz
    • Navrženo vNěmecko
    • Vyrobeno vNěmecko
    • Čistá hmotnost (kg)2.04
    Klasifikace
    • Kategorie BIMobjectSanita - Vodovodní baterie
    • Klasifikace IFCSvorkovnice pro sanitu
    • Kód ETIMEC011327
    • Název ETIMBuilt-in mixing tap
    • Kód CSI MasterFormat 201422 41 39
    • Název CSI MasterFormat 2014Residential Faucets, Supplies, and Trim
    • Číslo OmniClass23-31 11 00
    • Název OmniClassFaucets