Publikovat produkty
Paper Towel Dispenser Dementia Safeguard Range
Paper Towel Dispenser Dementia Safeguard Range
Paper Towel Dispenser Dementia Safeguard Range
Paper Towel Dispenser Dementia Safeguard Range
Paper Towel Dispenser Dementia Safeguard Range
Paper Towel Dispenser Dementia Safeguard Range

    Paper Towel Dispenser Dementia Safeguard Range

    Multi-fold paper towel dispenser suitable for different types of paper towel.

    Working in-conjunction with a wall plate, this dispenser uses strong colour contrasts to help distinguish it from the washroom décor for ease of identification. This is particularly useful for users living with Dementia. One of the symptoms of dementia is the reduced ability to detect contrasts in colour which can often make a washroom a confusing space.  The use of strong colour helps the users maintain their independence for as long as possible.

    The dispenser works on it's own or with the wall plate to create higher contrast.

    Easy for staff to refill.

    Recessed lock protects the contents.

    Manufactured from high grade stainless steel for robustness and durability and powder coated to achieve depth of colour.

    Supported by 10 Warranty.

    Available as Blue Dispenser and White Wall plate and vice versa

    Specifikace
    • Material: Stainless Steel

      Finish: Powder Coated

      Dispenser:

      Width: 259mm

      Height: 250mm

      Depth: 126mm

      Wallplate:

      Width: 336mm

      Height: 313mm

      Depth: 10mm

      Product Code: 78833WB (White Dispenser / Blue Wall Plate) or 78833BW (Blue Dispenser / White Wall Plate

    Technická specifikace
    • Jedinečná ref. hodnotapaper-towel-dispenser-Dementia-DI-Safeguard-range
    • Skupina výrobkůPaper Towel Dispensers
    • Skupina produktůPaper Towel Dispensers
    • TypObjekt
    • Datum zveřejnění2021-02-04
    • Číslo vydání1
    • Výška (mm)313
    • Šířka (mm)336
    • Hloubka (mm)127
    Související
    • Hlavní materiálNerezová ocel
    • Navrženo vVelká Británie
    • Vyrobeno vVelká Británie
    • Čistá hmotnost (kg)3.5
    Klasifikace
    • Kategorie BIMobjectSanita - Zásobníky
    • Klasifikace IFCObjekt
    • Kód Uniclass 2015Pr_40_70_22_62
    • Popis Uniclass 2015Paper towel dispensers
    • Číslo OmniClass23-21 43 15 25
    • Název OmniClassPaper Towel Dispensers